??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1W-48-025-003
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1W-48-025-003
VERF
Availability
no more available
BC
Order code
BAE003K
TC
Artikelbezeichnung
BAE PS-XA-1W-48-025-003
PX
Product view
47674_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Power supplies for the control cabinet
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 175.5 x 124.5 x 116.6 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Metal, Connection = Terminal, 0.25...4 mm², Input voltage = 115/230 V AC automatic selection, Rated output voltage DC = 48 V, Rated output current = 2.5 A, IP rating = IP20, Approval/Conformity = CE, CCC, cULus, WEEE, Ambient temperature = -35...70 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.